HPS_ID_1SBM20H1_PRODIMAGE
* Representative image
HPS_ID_1SBM20H1_PRODIMAGE

Horizontal Pin Standoff Bracket, 23"

Brand:

Chance

Catalog ID:

1SBH23H3

23" Heavy Duty Fiberglass Single-Phase Horizontal Pin Standoff Bracket with 1" Lead Threads

  • Pin Type Insulator
  • 1" Lead Threads

Product details

General

Description - End Fitting
Horizonal Pin
Material - Threads
1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1240 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1860 lb

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
23 in
Length
23 in
Mounting Bolt Spacing
  • 8 in
  • 10 in
Weight
9.6 lb

Logistics

Standard Package
2