text.skipToContent text.skipToNavigation

Horizontal Pin Standoff Bracket, 40" Two-Phase

By CHANCE Utility 

Catalog ID: 2SBH40HH4

By CHANCE Utility
Catalog ID:  2SBH40HH4
40" Heavy Duty Fiberglass Two-Phase Horizontal Pin Standoff Bracket with 1.375" Lead Threads

More Options

Product Details

General

Description - End Fitting Horizonal Pin
Material - Threads 1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 1950 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 2400 lb
UPC 096359069119

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 40 in
Length 40.00 in
Mounting Bolt Spacing
  • 5.00 in
  • 6.00 in
  • 8.00 in
Weight 15.8 lb

Logistics

Standard Package 1

Resources and Downloads