text.skipToContent text.skipToNavigation

Vertical Pin Standoff Bracket, 20"

By CHANCE Utility 

Catalog ID: 1SBH20V2

By CHANCE Utility
Catalog ID:  1SBH20V2
Bracket, 20" Heavy Duty Single-Phase Vertical Pin Standoff

More Options

Product Details

General

Description - End Fitting Vertical Pin
Material - Threads 1" Injection Molded Nylon Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 1900 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 2250 lb

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 20 in
Length 20.00 in
Mounting Bolt Spacing
  • 8.00 in
  • 10.00 in
Weight 11.80 lb

Logistics

Standard Package 1