* Representative image
Vertical Pin Standoff Bracket, 20"
Request a Quote
Brand:
Chance
Catalog ID:
1SBH20V3
Bracket, 20" Heavy Duty Single-Phase Vertical Pin Standoff
Pin Type Insulator
1" Lead Threads
Product details
Resources and downloads
Product details
General
Description - End Fitting
Vertical Pin
Material - Threads
1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1900 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2250 lb
Dimensions
Diameter - Rod / Tube
2 in
Distance From Pole
20 in
Length
20 in
Mounting Bolt Spacing
8 in
10 in
Weight
11.8 lb
Resources and downloads
Specifications
CH-1SBH20V3-SPEC-EN
Catalog Page
CHANCE® Fiberglass Construction Products (Page 12-24)
Sales Drawings
2" Vertical Pin Standoff Bracket (SA_1SBH12V1)