* Representative image
Vertical Pin Standoff Bracket, 21"
Request a Quote
Brand:
Chance
Catalog ID:
1SBH21V3
Bracket, 21" Heavy Duty Single-Phase Vertical Pin Standoff
Pin Type Insulator
1" Lead Threads
Product details
Resources and downloads
Product details
General
Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1850 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
2100 lb
UPC
096359398226
Dimensions
Diameter - Rod / Tube
2 in
Distance From Pole
21 in
Length
21 in
Mounting Bolt Spacing
8 in
10 in
Weight
12.3 lb
Logistics
Pallet Quantity
64
Standard Package
1
Resources and downloads
Specifications
1SBH21V3_Specsheet
Catalog Page
CHANCE® Fiberglass Construction Products (Page 12-24)