text.skipToContent text.skipToNavigation

Vertical Pin Standoff Bracket, 27"

By CHANCE Utility 

Catalog ID: 1SBH27V2

By CHANCE Utility
Catalog ID:  1SBH27V2
27" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Nylon Threads

More Options

Product Details

General

Description - End Fitting Vertical Pin
Strength Rating - Minimum Ultimate, Longitudinal (L) 1800 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 1950 lb
UPC 096359639787

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 27 in
Length 27.00 in
Mounting Bolt Spacing
  • 8.00 in
  • 10.00 in
Weight 13.4 lb

Logistics

Standard Package 1

Resources and Downloads