HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 27"

Brand:

Chance

Catalog ID:

1SBH27V1

27" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Plasticol Coated Threads

  • Pin Type Insulator
  • 1" Plastisol Threads

Product details

General

Description - End Fitting
Vertical Pin
EU RoHS Indicator
No
Material - Threads
1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1950 lb
UPC
096359360162

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
27 in
Length
27 in
Mounting Bolt Spacing
  • 8 in
  • 10 in
Weight
13.4 lb

Logistics

Pallet Quantity
40
Standard Package
1