HPS_ID_1SBH30V3_PRODIMAGE
* Representative image
HPS_ID_1SBH30V3_PRODIMAGE

Vertical Pin Standoff Bracket, 30"

Brand:

Chance

Catalog ID:

1SBH30V4

30" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1.375" Lead Threads

  • Pin Type Insulator
  • 1.375" Lead Threads

Product details

General

Description - End Fitting
Vertical Pin
Material - Threads
1.375" Lead Threads
Strength Rating - Minimum Ultimate, Longitudinal (L)
1750 lb
Strength Rating - Minimum Ultimate, Transverse (T)
2500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1800 lb
UPC
096359067450

Dimensions

Diameter - Rod / Tube
2 in
Distance From Pole
30 in
Length
30 in
Mounting Bolt Spacing
  • 8 in
  • 10 in
Weight
14 lb

Logistics

Standard Package
2