text.skipToContent text.skipToNavigation

Vertical Pin Standoff Bracket, 36" Two-Phase

by CHANCE Utility 

Catalog ID: 2SBH36VV1

36" Heavy Duty Fiberglass Two-Phase Vertical Pin Standoff Bracket with 1" Plastisol Coated Threads

Product Details

General

Description - End Fitting Vertical Pin
Material - Threads 1" Plastisol Threads
Strength Rating - Minimum Ultimate, Longitudinal (L) 2000 lb
Strength Rating - Minimum Ultimate, Transverse (T) 2500 lb
Strength Rating - Minimum Ultimate, Vertical (V) 2550 lb
UPC 096359069065

Dimensions

Diameter - Rod / Tube 2 in
Distance From Pole 36 in
Length 36.00 in
Mounting Bolt Spacing
  • 5.00 in
  • 6.00 in
  • 8.00 in
Weight 20.8 lb

Logistics

Pallet Quantity 20 EA
Standard Package 4

Resources/Downloads