HPS_ID_1SBM15AMT_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMT_PRODIMAGE

0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware), 15"

Brand:

Chance

Catalog ID:

1SBM15CT

15" Medium Duty Fiberglass 0° 2-Position Cutout / Arrester Standoff Bracket (No Hardware)

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
2 Position Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
1200 lb
Strength Rating - Minimum Ultimate, Transverse (T)
10000 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1500 lb
UPC
096359366515

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
15 in
Length
15 in
Mounting Bolt Spacing
6 in
Weight
4 lb

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
144
Standard Package
6