HPS_ID_1SBM15AMB_PRODIMAGE
* Representative image
HPS_ID_1SBM15AMB_PRODIMAGE

5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware, 15"

Brand:

Chance

Catalog ID:

1SBM15CB

15" Medium Duty Fiberglass 5° 1-Position Cutout / Arrester Standoff Bracket w/ Hardware

Not recommended for use with TripSaver® Reclosers

Product details

General

Description - End Fitting
1 Position Apparatus Mount
EU RoHS Indicator
No
Strength Rating - Minimum Ultimate, Longitudinal (L)
800 lb
Strength Rating - Minimum Ultimate, Transverse (T)
1500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
1800 lb
UPC
096359360131

Dimensions

Diameter - Rod / Tube
1.5 in
Distance From Pole
15 in
Length
15 in
Mounting Bolt Spacing
8 in
Weight
4 lb

Electrical Ratings

Phase
1-Phase

Logistics

Pallet Quantity
180
Standard Package
6

Resources and downloads