text.skipToContent text.skipToNavigation

Suspension Standoff Bracket, 20"

By CHANCE Utility 

Catalog ID: 1SBE20S

By CHANCE Utility
Catalog ID:  1SBE20S
20" Extra Heavy Duty Single-Phase Fiberglass Suspension Standoff Bracket

More Options

Product Details

General

Description - End Fitting Suspension
EU RoHS Indicator No
Strength Rating - Minimum Ultimate, Transverse (T) 10000 lb
Strength Rating - Minimum Ultimate, Vertical (V) 5000 lb
UPC 096359360063

Dimensions

Diameter - Rod / Tube 2.5 in
Distance From Pole 20 in
Length 20.00 in
Mounting Bolt Spacing 8.00 in
Weight 12.1 lb

Logistics

Carton Quantity 2
Standard Package 1

Resources and Downloads

Specifications

<