
Brand: Chance
Catalog ID: PSC2080244
The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.
Catalog Number
PSC2080244
Material
Steel
Type
Messenger
UPC
096359655664
Dimensions
2.740 in x 2.700 in x 2.600 in
Height
2.6 in
Length
2.74 in
Weight
0.627 lb
Width
2.7 in
Carton Quantity
50