HUBBELL
Image of 468 SPOOL INSULATOR SECONDARY DEADEND CLEVIS
Image of 468 SPOOL INSULATOR SECONDARY DEADEND CLEVIS
play
3D View
play
360 View

SPOOL INSULATOR SECONDARY DEADEND CLEVIS

Brand: Chance

Catalog ID: 468

Clevis bracket for spool insulators used in secondary deadend applications. Deadend strength is 3,000 lbs. Used with ANSI Class 53-2 spool insulators. Replacement components: clevis pin - 450036P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 1" x 1/2" x 1/8" channel material
  • 11/16" square mounting hole
  • 5/8" dia. x 4-3/4" clevis pin with self-locking cotter pin
  • Hot dip glavanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20, item 3

Product details

General

Catalog Number

468

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359072041

Dimensions

Dimensions

5.500 in x 1.000 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

5.5 in

Weight

1.33 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.20

Logistics

Pallet Quantity

1200

Resources and downloads

Specifications

Sales Drawings

Media

3D AR Model

360 View