text.skipToContent text.skipToNavigation

Ovaleye

BOLT, OVALEYE, 1/2in x 12in

By CHANCE Utility  
Catalog ID: 29943
Ovaleye bolt, 1/2" dia. x 12" long with 6" thread length. Includes one square nut. Eye dimensions are 7/16" x 1 1/4" x 1 1/5/8". Rated tensile strength is 7,800 lbs. Galvanized steel per ASTM A-153.

BOLT, OVALEYE, 1/2in x 6in

By CHANCE Utility  
Catalog ID: 29937
Ovaleye bolt, 1/2" dia. x 6" long with 4" thread length. Includes one square nut. Eye dimensions are 7/16" x 1 1/4" x 1 1/5/8". Rated tensile strength is 7,800 lbs. Galvanized steel per ASTM A-153.

BOLT, OVALEYE, 1/2in x 8in

By CHANCE Utility  
Catalog ID: 29939
Ovaleye bolt, 1/2" dia. x 8" long with 4" thread length. Includes one square nut. Eye dimensions are 7/16" x 1 1/4" x 1 1/5/8". Rated tensile strength is 7,800 lbs. Galvanized steel per ASTM A-153.