text.skipToContent text.skipToNavigation

12" 21K Guy Strain, Clevis / Thimble-Eye + 1 Roller

by CHANCE Utility 

Catalog ID: GS21012CP1

12" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Thimble -Eye + 1 Roller

Product Details

General

Description - End Fitting Clevis - Thimble-Eye - 1 Roller
Strength Rating - Ultimate 21000 lb
Tensile Strength 21000 lb
UPC 096359440857

Dimensions

Diameter - Rod / Tube 0.625 in
Length 12.00 in
Length - Clevis Pin Center to Clevis Bottom 1.4 in
Mounting Bolt Spacing 21.00 in
Weight 4.4 lb

Logistics

Pallet Quantity 125 EA
Standard Package 1