HPS_ID_GS16012TT_PRODIMAGE
* Representative image
HPS_ID_GS16012TT_PRODIMAGE

12" 21K Silicone Coated Guy Strain, Thimble / Thimble

Brand:

Chance

Catalog ID:

GS21012TTSC

12" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble / Thimble

Product details

General

Description - End Fitting
Thimble - Thimble
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
12 in
Length - Clevis Pin Center to Clevis Bottom
2 in
Weight
4.4 lb

Logistics

Standard Package
1