text.skipToContent text.skipToNavigation

12" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

by CHANCE Utility 

Catalog ID: GS30012CC1SC

12" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

Product Details

General

Description - End Fitting Clevis - Clevis - 1 Roller
Tensile Strength 30000 lb
UPC 096359667667

Dimensions

Diameter - Rod / Tube 0.750 in
Length 12.00 in
Length - Clevis Pin Center to Clevis Bottom 2.25 in
Weight 6.1 lb

Logistics

Standard Package 1

Resources/Downloads