HPS_ID_GS16012CP1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CP1SC_PRODIMAGE

120" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand:

Chance

Catalog ID:

GS21120CP1SC

120" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye + 1 Roller

Product details

General

Description - End Fitting
Clevis - Thimble-Eye - 1 Roller
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
120 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Weight
7.6 lb

Logistics

Standard Package
1