text.skipToContent text.skipToNavigation

18" 36K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

by CHANCE Utility 

Catalog ID: GS36018CC2SC

18" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 2 Rollers

Product Details

General

Description - End Fitting Clevis - Clevis - 2 Rollers
Tensile Strength 36000 lb

Dimensions

Diameter - Rod / Tube 0.875 in
Length 18.00 in
Length - Clevis Pin Center to Clevis Bottom 2.12 in
Weight 8.8 lb

Logistics

Standard Package 1

Resources/Downloads