text.skipToContent text.skipToNavigation

24" 16K Guy Strain, Clevis / Thimble-Eye + 1 Roller

by CHANCE Utility 

Catalog ID: GS16024CP1

24" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Thimble -Eye + 1 Roller

Product Details

General

Description - End Fitting Clevis - Thimble-Eye - 1 Roller
Strength Rating - Ultimate 16000 lb
Tensile Strength 16000 lb
UPC 096359313151

Dimensions

Diameter - Rod / Tube 0.625 in
Length 24.00 in
Length - Clevis Pin Center to Clevis Bottom 1.38 in
Mounting Bolt Spacing 32.00 in
Weight 3.1 lb

Logistics

Standard Package 10