HPS_ID_GS16012CC2SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC2SC_PRODIMAGE

24" 16K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

Brand:

Chance

Catalog ID:

GS16024CC2SC

24" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 2 Rollers

Product details

General

Description - End Fitting
Clevis - Clevis - 2 Rollers
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
24 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Weight
3.1 lb

Logistics

Standard Package
1