text.skipToContent text.skipToNavigation

24" 21K Guy Strain, Clevis / Clevis + 1 Roller

by CHANCE Utility 

Catalog ID: GS21024CC1

24" Fiberglass Guy Strain- 21,000 lb Series- Clevis / Clevis + 1 Roller

Product Details

General

Description - End Fitting Clevis - Clevis - 1 Roller
Strength Rating - Ultimate 21000 lb
Tensile Strength 21000 lb
UPC 096359037583

Dimensions

Diameter - Rod / Tube 0.625 in
Length 24.00 in
Length - Clevis Pin Center to Clevis Bottom 1.4 in
Mounting Bolt Spacing 33.00 in
Weight 4.8 lb

Logistics

Pallet Quantity 125 EA
Standard Package 1