HUBBELL
HPS_ID_GS21012PPSC_alt1_PRODIMAGE
HPS_ID_GS21012PPSC_alt1_PRODIMAGE

24" 30K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand:

Chance

Catalog ID:

GS30024PPSC

24" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Thimble-Eye / Thimble-Eye

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30024PPSC

Description - End Fitting

Thimble-Eye - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

Dimensions

Diameter - Rod / Tube

0.75 in

Length

24 in

Length - Clevis Pin Center to Clevis Bottom

3.08 in

Weight

6.5 lb

Logistics

Standard Package

1