text.skipToContent text.skipToNavigation

30" 16K Silicone Coated Guy Strain, Clevis / Thimble + 1 Roller

by CHANCE Utility 

Catalog ID: GS16030CT1SC

30" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble + 1 Roller

Product Details

General

Description - End Fitting Clevis - Thimble - 1 Roller
Tensile Strength 16000 lb

Dimensions

Diameter - Rod / Tube 0.625 in
Length 30.00 in
Length - Clevis Pin Center to Clevis Bottom 1.38 in
Weight 3.2 lb

Logistics

Standard Package 1

Resources/Downloads