text.skipToContent text.skipToNavigation

30" 30K Silicone Coated Guy Strain, Clevis / Thimble-Eye

by CHANCE Utility 

Catalog ID: GS30030CPSC

30" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Thimble-Eye

Product Details

General

Description - End Fitting Clevis - Thimble-Eye
Tensile Strength 30000 lb

Dimensions

Diameter - Rod / Tube 0.750 in
Length 30.00 in
Length - Clevis Pin Center to Clevis Bottom 2.25 in
Weight 6.7 lb

Logistics

Standard Package 1

Resources/Downloads