HPS_ID_GS21012CPSC_PRODIMAGE
* Representative image
HPS_ID_GS21012CPSC_PRODIMAGE

36" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye

Brand:

Chance

Catalog ID:

GS21036CPSC

36" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye

Product details

General

Description - End Fitting
Clevis - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
36 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Weight
5.1 lb

Logistics

Carton Quantity
5
Standard Package
1