HUBBELL
42" 16K Silicone Coated Guy Strain, Clevis / Thimble-Eye
Image of GS16042CPSC 42" 16K Silicone Coated Guy Strain, Clevis / Thimble-Eye

42" 16K Silicone Coated Guy Strain, Clevis / Thimble-Eye

Brand: Chance

Catalog ID: GS16042CPSC

42" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble-Eye

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

General

Catalog Number

GS16042CPSC

Description - End Fitting

Clevis - Thimble-Eye

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

16000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

42 in

Length - Clevis Pin Center to Clevis Bottom

1.38 in

Weight

3.5 lb

Force Related

Tensile Strength

16000 lb.

Logistics

Standard Package

1