HUBBELL
HPS_ID_GS1602CP1SC_ALT2_PRODIMAGE
* Representative image
HPS_ID_GS1602CP1SC_ALT2_PRODIMAGE
HPS_ID_GS1602CP1SC_ALT1_PRODIMAGE

42" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

Brand:

Chance

Catalog ID:

GS21042CP1SC

42" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye + 1 Roller

  • 5/8" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS21042CP1SC

Description - End Fitting

Clevis - Thimble-Eye - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

21000 lb.

Dimensions

Diameter - Rod / Tube

0.625 in

Length

42 in

Length - Clevis Pin Center to Clevis Bottom

1.4 in

Weight

5.3 lb

Logistics

Standard Package

1