text.skipToContent text.skipToNavigation

42" 21K Silicone Coated Guy Strain, Clevis / Thimble-Eye + 1 Roller

by CHANCE Utility 

Catalog ID: GS21042CP1SC

42" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Thimble-Eye + 1 Roller

Product Details

General

Description - End Fitting Clevis - Thimble-Eye - 1 Roller
Tensile Strength 21000 lb

Dimensions

Diameter - Rod / Tube 0.625 in
Length 42.00 in
Length - Clevis Pin Center to Clevis Bottom 1.4 in
Weight 5.3 lb

Logistics

Standard Package 1

Resources/Downloads