text.skipToContent text.skipToNavigation

48" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

by CHANCE Utility 

Catalog ID: GS30048CC1SC

48" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

Product Details

General

Description - End Fitting Clevis - Clevis - 1 Roller
Tensile Strength 30000 lb

Dimensions

Diameter - Rod / Tube 0.750 in
Length 48.00 in
Length - Clevis Pin Center to Clevis Bottom 2.25 in
Weight 7.3 lb

Logistics

Standard Package 1

Resources/Downloads