text.skipToContent text.skipToNavigation

54" 16K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

by CHANCE Utility 

Catalog ID: GS16054CC2SC

54" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 2 Rollers

Product Details

General

Description - End Fitting Clevis - Clevis - 2 Rollers
Tensile Strength 16000 lb
UPC 096359716624

Dimensions

Diameter - Rod / Tube 0.625 in
Length 54.00 in
Length - Clevis Pin Center to Clevis Bottom 1.38 in
Weight 3.7 lb

Logistics

Standard Package 1