HPS_ID_GS16012CC1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC1SC_PRODIMAGE

54" 36K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand:

Chance

Catalog ID:

GS36054CC1SC

54" Silicone Coated Fiberglass Guy Strain; 36,000 lb Series; Clevis / Clevis + 1 Roller

Product details

General

Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
36000 lb.
UPC
096359667223

Dimensions

Diameter - Rod / Tube
0.875 in
Length
54 in
Length - Clevis Pin Center to Clevis Bottom
2.12 in
Weight
10.3 lb

Logistics

Carton Quantity
5
Standard Package
1