text.skipToContent text.skipToNavigation

60" 16K Guy Strain, Clevis / Thimble

by CHANCE Utility 

Catalog ID: GS16060CT

60" Fiberglass Guy Strain; 16,000 lb Series; Clevis / Thimble

Product Details

General

Description - End Fitting Clevis - Thimble
Strength Rating - Ultimate 16000 lb
Tensile Strength 16000 lb
UPC 096359657880

Dimensions

Diameter - Rod / Tube 0.625 in
Length 60.00 in
Length - Clevis Pin Center to Clevis Bottom 1.38 in
Mounting Bolt Spacing 68.00 in
Weight 3.8 lb

Logistics

Standard Package 10