text.skipToContent text.skipToNavigation

60" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

by CHANCE Utility 

Catalog ID: GS21060PPSC

60" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble-Eye / Thimble-Eye

Product Details

General

Description - End Fitting Thimble-Eye - Thimble-Eye
Tensile Strength 21000 lb

Dimensions

Diameter - Rod / Tube 0.625 in
Length 60.00 in
Weight 4.2 lb

Logistics

Standard Package 1

Resources/Downloads