text.skipToContent text.skipToNavigation

72" 30K Silicone Coated Guy Strain, Clevis / Clevis + 2 Rollers

by CHANCE Utility 

Catalog ID: GS30072CC2SC

72" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 2 Rollers

Product Details

General

Description - End Fitting Clevis - Clevis - 2 Rollers
Tensile Strength 30000 lb

Dimensions

Diameter - Rod / Tube 0.750 in
Length 72.00 in
Length - Clevis Pin Center to Clevis Bottom 2.25 in
Weight 8.0 lb

Logistics

Standard Package 1

Resources/Downloads