HPS_ID_GS16012CC1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC1SC_PRODIMAGE

78" 16K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand:

Chance

Catalog ID:

GS16078CC1SC

78" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Clevis + 1 Roller

Product details

General

Description - End Fitting
Clevis - Clevis - 1 Roller
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
16000 lb.
UPC
096359598879

Dimensions

Diameter - Rod / Tube
0.625 in
Length
78 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Weight
4.2 lb

Logistics

Standard Package
1