text.skipToContent text.skipToNavigation

78" 16K Silicone Coated Guy Strain, Clevis / Eye

by CHANCE Utility 

Catalog ID: GS16078CESC

78" Silicone Coated Fiberglass Guy Strain; 16,000 lb Series; Clevis / Eye

Product Details

General

Description - End Fitting Clevis - Eye
Tensile Strength 16000 lb

Dimensions

Diameter - Rod / Tube 0.625 in
Length 78.00 in
Length - Clevis Pin Center to Clevis Bottom 1.38 in
Weight 4.2 lb

Logistics

Standard Package 1

Resources/Downloads