HPS_ID_GS16012CCSC_PRODIMAGE
* Representative image
HPS_ID_GS16012CCSC_PRODIMAGE

78" 21K Silicone Coated Guy Strain, Clevis / Clevis

Brand:

Chance

Catalog ID:

GS21078CCSC

78" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Clevis / Clevis

Product details

General

Description - End Fitting
Clevis - Clevis
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
78 in
Length - Clevis Pin Center to Clevis Bottom
1.4 in
Weight
6.4 lb

Logistics

Standard Package
1