HPS_ID_GS21012PPSC_alt1_PRODIMAGE
* Representative image
HPS_ID_GS21012PPSC_alt1_PRODIMAGE

78" 21K Silicone Coated Guy Strain, Thimble-Eye / Thimble-Eye

Brand:

Chance

Catalog ID:

GS21078PPSC

78" Silicone Coated Fiberglass Guy Strain; 21,000 lb Series; Thimble-Eye / Thimble-Eye

Product details

General

Description - End Fitting
Thimble-Eye - Thimble-Eye
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
21000 lb.

Dimensions

Diameter - Rod / Tube
0.625 in
Length
78 in
Weight
4.7 lb

Logistics

Standard Package
1