text.skipToContent text.skipToNavigation

78" 30K Silicone Coated Guy Strain, Clevis / Clevis

by CHANCE Utility 

Catalog ID: GS30078CCSC

78" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis

Product Details

General

Description - End Fitting Clevis - Clevis
Tensile Strength 30000 lb

Dimensions

Diameter - Rod / Tube 0.750 in
Length 78.00 in
Length - Clevis Pin Center to Clevis Bottom 2.25 in
Weight 8.2 lb

Logistics

Standard Package 1

Resources/Downloads