HUBBELL
HPS_ID_GS16012CC1SC_PRODIMAGE
* Representative image
HPS_ID_GS16012CC1SC_PRODIMAGE

84" 30K Silicone Coated Guy Strain, Clevis / Clevis + 1 Roller

Brand:

Chance

Catalog ID:

GS30084CC1SC

84" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis + 1 Roller

  • 3/4" diameter fiberglass rod
  • End fittings are hot dip galvanized ductile iron

Product details

General

Catalog Number

GS30084CC1SC

Description - End Fitting

Clevis - Clevis - 1 Roller

Material

Fiberglass - Silicone Coated Rod

Tensile Strength

30000 lb.

UPC

096359711896

Dimensions

Diameter - Rod / Tube

0.75 in

Length

84 in

Length - Clevis Pin Center to Clevis Bottom

2.25 in

Weight

8.4 lb

Logistics

Pallet Quantity

125

Standard Package

1