HPS_ID_GS16012CCSC_PRODIMAGE
* Representative image
HPS_ID_GS16012CCSC_PRODIMAGE

84" 30K Silicone Coated Guy Strain, Clevis / Clevis

Brand:

Chance

Catalog ID:

GS30084CCSC

84" Silicone Coated Fiberglass Guy Strain; 30,000 lb Series; Clevis / Clevis

Product details

General

Description - End Fitting
Clevis - Clevis
Material
Fiberglass - Silicone Coated Rod
Tensile Strength
30000 lb.

Dimensions

Diameter - Rod / Tube
0.75 in
Length
84 in
Length - Clevis Pin Center to Clevis Bottom
2.25 in
Weight
8.4 lb

Logistics

Standard Package
1