* Representative image
96" 16K Guy Strain, Clevis / Clevis
Request a Quote
Brand:
Chance
Catalog ID:
GS16096CC
96" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Clevis
Product details
Resources and downloads
Product details
General
Description - End Fitting
Clevis - Clevis
EU RoHS Indicator
No
Material
Fiberglass - Veiled Rod
Strength Rating - Ultimate
16000 lb
Tensile Strength
16000 lb.
UPC
096359313250
Dimensions
Diameter - Rod / Tube
0.625 in
Length
96 in
Length - Clevis Pin Center to Clevis Bottom
1.38 in
Mounting Bolt Spacing
104 in
Weight
4.6 lb
Logistics
Standard Package
10
Resources and downloads
Specifications
GS16096CC_Specsheet
Catalog Page
CHANCE® Fiberglass Construction Products (Page 12-5)
Literature
Download All
Silicone Coated Guy Strains (SF09146E)
CHANCE® Silicone Coated Guy Strains (CENT-CHN-CC-GUY-STRAINS-SF-EN-2022-00191)
Silicone Coated Guy Strains - CSA Compliant (SF09147E)
Sales Drawings
Guy Strain, 16 K Clevis, 1 Roller