text.skipToContent text.skipToNavigation

96" 16K Guy Strain, Clevis / Thimble-Eye

by CHANCE Utility 

Catalog ID: GS16096CP

96" Fiberglass Guy Strain- 16,000 lb Series- Clevis / Thimble-Eye

Product Details

General

Description - End Fitting Clevis - Thimble-Eye
Strength Rating - Ultimate 16000 lb
Tensile Strength 16000 lb
UPC 096359313281

Dimensions

Diameter - Rod / Tube 0.625 in
Length 96.00 in
Length - Clevis Pin Center to Clevis Bottom 1.38 in
Mounting Bolt Spacing 104.00 in
Weight 4.6 lb

Logistics

Pallet Quantity 150 EA
Standard Package 10