HUBBELL
Image of PSC2061093P INSULATOR PIN, CROSSARM ANGLE, 1in NYLON THREAD, 5in HEIGHT

INSULATOR PIN, CROSSARM ANGLE, 1in NYLON THREAD, 5in HEIGHT

Brand: Chance

Catalog ID: PSC2061093P

Angle crossarm insulator pin is aligned at 60 degrees for supporting pin insulators with 1in dia. threads on angled lines.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Cast 1in lead insulator thread
  • 5in pin height
  • Flat style base is 4in wide x 4-1/8in long
  • Mounting hole design captures bolt head to prevent turning during installation
  • Tabs on casting base to resist bracket rotation
  • Included mounting hardware consisting of 5/8in x 8in mounting bolt with 2in sq. washer, sq, nut and MF lock nut
  • Pin body is cast ductile iron per ASTM A-536 and galvanized per ASTM A-153