text.skipToContent text.skipToNavigation

INSULATOR PIN, CROSSARM ANGLE, 1in NYLON THREAD, 8in HEIGHT

By CHANCE Utility 

Catalog ID: PBA841P

By CHANCE Utility
Catalog ID:  PBA841P
Angle crossarm insulator pin is aligned at 60 degrees for supporting pin insulators with 1in dia. threads on angled lines.
  • Cast 1in lead insulator thread
  • 8in pin height
  • Flat style base is 4in wide x 4-1/2in long
  • Mounting hole design captures bolt head to prevent turning during installation
  • Tabs on casting base to resist bracket rotation
  • 5/8in mounting bolt is ordered seperately
  • Pin body is cast ductile iron per ASTM A-536 and galvanized per ASTM A-153

More Options