text.skipToContent text.skipToNavigation

INSULATOR POLE TOP PIN, 20in LENGTH with 1in LEAD THREAD

By CHANCE Utility 

Catalog ID: 2174

By CHANCE Utility
Catalog ID:  2174
Pin for pole top mounting of insulators with 1" thread is 20" in length. The construction is pressed steel and insulator thread is cast lead.
  • 1" lead thread
  • Three 11/16" mounting holes are spaced at 5" and 8"
  • 1,200lbs longitudinal load rating
  • 1,500lbs transverse load rating
  • Manufactured per ANSI C135.22
  • Galvanized steel per ASTM A-153

More Options

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
Style Straight Base
UPC 096359069713

Dimensions

Distance From Pole N/A
Length 20.00 in
Weight 3.72 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.22

Logistics

Pallet Quantity 400

Resources and Downloads