Heavy duty platform

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

BP-142-WKY

Heavy duty platform, 1 Walkway

Two beams, each simply supported 12” from each end.;Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).;Loads equally spaced between poles.;Catalog number feet notation equals distance between pole face to pole face for all platforms.

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

Product details

General

Material
Aluminum Alloy, 6061-T6
Number Of Poles
2
UPC
192663128495

Dimensions

Width
42 in