text.skipToContent text.skipToNavigation

BPHD-182-UNA

by CMC 

Catalog ID: BPHD-182-UNA

Heavy duty platform of 42 In wide, Non-assembled platform

  • Two beams, each simply supported 12” from each end.
  • Type 6061-T6 aluminum alloy extrusion (typical modulus of elasticity – 10,000,000 psi).
  • Loads equally spaced between poles.
  • Catalog number feet notation equals distance between pole face to pole face for all platforms.

Product Details

General

Material Aluminum Alloy, 6061-T6
Number Of Poles 2
UPC 192663128235

Dimensions

Width 42 in

Resources/Downloads